(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· KGD-S type: Realizes high efficiency machining thanks to the excellent chip discharge performance and high rigidity holder.
[Applications]
· Holder for Grooving and Cutting Off
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Trusco Code | Applicable Tip |
---|---|---|---|---|---|---|---|
3,750,590 VND | 1 Piece(s) | 10 Day(s) or more | 4960664609925 | 648-6690 | GDM/GDMS | ||
4,268,528 VND | 1 Piece(s) | 10 Day(s) or more | 4960664609963 | 648-6819 | GDM/GDMS | ||
4,268,528 VND | 1 Piece(s) | 10 Day(s) or more | 4960664610006 | 648-6835 | GDM/GDMS | ||
3,750,590 VND | 1 Piece(s) | 10 Day(s) or more | 4960664609871 | 648-7041 | GDM/GDMS | ||
3,750,590 VND | 1 Piece(s) | 10 Day(s) or more | 4960664609895 | 648-7050 | GDM/GDMS | ||
3,750,590 VND | 1 Piece(s) | 10 Day(s) or more | 4960664609918 | 648-7068 | GDM/GDMS | ||
3,750,590 VND | 1 Piece(s) | 10 Day(s) or more | 4960664609932 | 648-7076 | GDM/GDMS | ||
3,750,590 VND | 1 Piece(s) | 10 Day(s) or more | 4960664614240 | 648-7084 | GDM/GDG/GDMS | ||
4,268,528 VND | 1 Piece(s) | 10 Day(s) or more | 4960664609956 | 648-7246 | GDM/GDMS | ||
4,268,528 VND | 1 Piece(s) | 10 Day(s) or more | 4960664609970 | 648-7254 | GDM/GDMS | ||
4,268,528 VND | 1 Piece(s) | 7 Day(s) or more | 4960664609994 | 648-7262 | GDM/GDMS | ||
4,268,528 VND | 1 Piece(s) | 10 Day(s) or more | 4960664610013 | 648-7271 | GDM/GDMS | ||
4,268,528 VND | 1 Piece(s) | 10 Day(s) or more | 4960664614325 | 648-7289 | GDM/GDG/GDMS | ||
4,268,528 VND | 1 Piece(s) | 10 Day(s) or more | 4960664614349 | 648-7297 | GDM/GDG/GDMS |
Loading...Tải…
Use | Cut Off |