(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Insert for Grooving, Carbide KW10

Kyocera Insert for Grooving, Carbide KW10
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      611,994VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· KW10: K type carbide alloy (K10 equivalent).
· Compatible with stable machining of cast iron, non-ferrous metals, and non-metals.
[Applications]
· For End Face Grooving
· KW10: Stable machining of cast iron, non-ferrous metals, and non-metals

Part Number
GVFL250-020B-KW10
GVFL270-020A-KW10
GVFL300-020B-KW10
GVFL400-040C-KW10
GVFL500-040C-KW10
GVFL600-040C-KW10
GVFR200-020A-KW10
GVFR200-100AR-KW10
GVFR250-020B-KW10
GVFR300-020B-KW10
GVFR350-020B-KW10
GVFR350-040C-KW10
GVFR450-040C-KW10
GVFR500-040C-KW10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Trusco Code Number Contained In A Packet

683,600 VND

10 Piece(s) 8 Day(s) or more 4960664067930 644-988310

611,994 VND

10 Piece(s) 9 Day(s) or more 4960664067909 644-994810

683,600 VND

10 Piece(s) 7 Day(s) or more 4960664067947 644-996410

802,025 VND

10 Piece(s) 9 Day(s) or more 4960664068012 645-516610

802,025 VND

10 Piece(s) 8 Day(s) or more 4960664068036 645-522110

802,025 VND

10 Piece(s) 9 Day(s) or more 4960664068050 645-525510

611,994 VND

10 Piece(s) 8 Day(s) or more 4960664067688 647-962610

767,206 VND

10 Piece(s) 9 Day(s) or more 4960664202478 645-532810

683,600 VND

10 Piece(s) 7 Day(s) or more 4960664067749 645-536110

683,600 VND

10 Piece(s) 9 Day(s) or more 4960664067756 645-543310

683,600 VND

10 Piece(s) 9 Day(s) or more 4960664067763 645-548410

802,025 VND

10 Piece(s) 9 Day(s) or more 4960664067817 645-549210

802,025 VND

10 Piece(s) 9 Day(s) or more 4960664067831 645-560310

802,025 VND

10 Piece(s) 9 Day(s) or more 4960664067848 645-563810

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Remarks For End Surface Groove Machining, KW10: Stable Machining of Cast Iron, Nonferrous Metal, Nonmetal Number Contained In A Packet 10