(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Counter Sink (For Outer Diameter Chamfering)

Counter Sink (For Outer Diameter Chamfering)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,040,668VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· KOPAL chamfer unit is made of a combination of a body, blade, and guide.
· Conical guide serves to align the workpiece, and its height can be adjusted with a spring.
· HSS steel blade can be locked with a nut to set the blade projection length.
[Applications]
· Outer diameter chamfering.
· For chamfering end faces of round bars, square rods, etc.

Part Number
KP02-010
KP02-015
KP02-020
KP02-030
KP02-035
KP02-050
KP02-090
KP02-105
KP02-135
KP02-150
KP02-151
KP02-156
KP02-166
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngChamfer angle
(°)
Chamfer diameter
(mm)
Shank size Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
JAN Code Trusco Code Mass
(g)
Model Type Applicable Blade

6,587,371 VND

1 Piece(s) 6 Day(s) or more 902~17Straight φ101826544534644065447404-46311232-18KP02-300

7,150,590 VND

1 Piece(s) 6 Day(s) or more 902~17MT11826544534644065454404-46491542-18KP02-300

4,040,668 VND

1 Piece(s) 6 Day(s) or more 602~17Straight φ101826544534644065546404-46571192-18KP02-305

14,965,306 VND

1 Piece(s) 6 Day(s) or more 904~37MT24265854534644065485404-46659632-36KP02-310

15,433,591 VND

1 Piece(s) 6 Day(s) or more 904~37Straight φ10/164265854534644065492404-46738932-36KP02-310

15,489,368 VND

1 Piece(s) 6 Day(s) or more 604~37MT242651054534644065508404-468110002-36KP02-315

15,600,925 VND

1 Piece(s) 6 Day(s) or more 909~45MT24865854534644065560404-4690120010-46KP02-310

15,235,681 VND

1 Piece(s) 6 Day(s) or more 609~45MT248651094534644065522404-4703140010-46KP02-315

19,561,148 VND

1 Piece(s) 6 Day(s) or more 9021~57MT26070854534644065461404-4711160020-60KP02-310

23,103,036 VND

1 Piece(s) 6 Day(s) or more 9040~77MT28090954534644065584404-4720220040-80KP02-310

23,103,036 VND

1 Piece(s) 6 Day(s) or more 9040~77MT38090954534644065591404-4738240040-80KP02-310

22,400,619 VND

1 Piece(s) 6 Day(s) or more 6040~77MT380901184534644065614404-4746260040-80KP02-315

39,609,000 VND

1 Piece(s) 9 Day(s) 9060~97MT31001001074534644065621404-4754340060-100KP02-310

Loading...Tải…

  1. 1