(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Back Seat Mini Chamfer (90° Blade)

Back Seat Mini Chamfer (90° Blade)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,708,270VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A solid carbide chamfering cutter that can chamfer the back of small holes (minimum cutting edge diameter 1.5 mm).
·Perfect for machining.
·Can be used for milling, deburring, and back chamfering.
·The spiral blade provides a smooth cutting edge.
·This is a mini chamfer that can be chamfered and deburred by milling both the front and back of drilled holes.
[Applications]
·Work Material: Carbon steel, stainless steel, cast steel, aluminum, plastic, nickel alloy, titanium alloy, etc.
·A mini chamfer that can be chamfered and deburred by milling both the front and back of drilled holes.

Part Number
MC03015C3A90
MC03025C6A90
MC0302C5A90
MC0303C7A90
MC04035C9A90
MC0404C10A90
MC05045C11A90
MC0505C12A90
MC06055C13A90
MC0606C15A90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
Overall Length
(mm)
JAN Code Trusco Code

1,737,211 VND

1 Piece(s) 6 Day(s) or more 1.53394534644047832337-7555

1,708,270 VND

1 Piece(s) 6 Day(s) or more 2.53394534644047856337-7563

1,708,270 VND

1 Piece(s) 9 Day(s) or more 23394534644047849337-7580

1,737,211 VND

1 Piece(s) 8 Day(s) or more 33394534644047863337-7610

1,805,085 VND

1 Piece(s) 8 Day(s) or more 3.54514534644047870337-7644

1,805,085 VND

1 Piece(s) 6 Day(s) or more 44514534644047887337-7661

1,858,870 VND

1 Piece(s) 6 Day(s) or more 4.55514534644047894337-7695

1,887,811 VND

1 Piece(s) 6 Day(s) or more 55514534644047900337-7725

1,966,443 VND

1 Piece(s) 6 Day(s) or more 5.56514534644047917337-7741

1,986,840 VND

1 Piece(s) 6 Day(s) or more 66514534644047924337-7768

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tip angle (θ) 90 Coating Type TiAlN