(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· For deburring and chamfering of diagonal cross-holes, etc.
· The angle of the blade is 150 degrees and the cutting edge is long and wide, so it is effective for deburring oblique cross holes, etc.
[Applications]
· Work materials: Carbon steel, stainless steel, cast steel, aluminum, plastic, nickel alloy, titanium alloy, etc.
· This is a mini chamfer that chamfers and deburrs by milling the burrs on cross holes / diagonal cross holes.
Part Number |
---|
MC0303C12A150 |
MC0404C16A150 |
MC0404C16LA150 |
MC0505C20A150 |
MC0505C20LA150 |
MC0606C24A150 |
MC0606C24LA150 |
MC0808C28A150 |
MC0808C28LA150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tool Diameter (D) (mm) | Shank diameter (φ) (mm) | Overall Length (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
1,708,270 VND | 1 Piece(s) | 6 Day(s) or more | 3 | 3 | 39 | 4534644073848 | 441-3296 | ||
1,805,085 VND | 1 Piece(s) | 6 Day(s) or more | 4 | 4 | 51 | 4534644073879 | 441-3326 | ||
1,991,940 VND | 1 Piece(s) | 6 Day(s) or more | 4 | 4 | 105 | 4534644073893 | 441-3342 | ||
1,858,870 VND | 1 Piece(s) | 6 Day(s) or more | 5 | 5 | 51 | 4534644073923 | 441-3377 | ||
2,121,025 VND | 1 Piece(s) | 9 Day(s) or more | 5 | 5 | 105 | 4534644073947 | 441-3393 | ||
1,966,443 VND | 1 Piece(s) | 6 Day(s) or more | 6 | 6 | 58 | 4534644073978 | 441-3423 | ||
2,241,746 VND | 1 Piece(s) | 12 Day(s) | 6 | 6 | 105 | 4534644073992 | 441-3440 | ||
2,654,900 VND | 1 Piece(s) | 6 Day(s) or more | 8 | 8 | 64 | 4534644074012 | 441-3466 | ||
2,999,130 VND | 1 Piece(s) | 6 Day(s) or more | 8 | 8 | 105 | 4534644074029 | 441-3474 |
Loading...Tải…
Tip angle (θ) | 30 | Coating Type | TiAlN |