(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Adjustable Round Dies For Metric Screws

Adjustable Round Dies For Metric Screws
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      915,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Female thread type tool with a chip discharge hole.
· With adjustment screw.
[Applications]
· For male threading.
· Work materials: Low carbon steel.

Part Number
IS-RD-25-M8X1.0
IS-RD-50-M12X1.75
IS-RD-50-M14X2.0
IS-RD-50-M20X1.0
IS-RD-50-M24X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch
(mm)
Thread Model Major Diameter
(mm)
JAN Code Trusco Code

915,120 VND

1 Piece(s) 9 Day(s) M81Metric Fine Thread254957656266495484-7733

2,042,342 VND

1 Piece(s) 9 Day(s) M121.75Meter screw504957656316992484-7920

2,042,342 VND

1 Piece(s) 9 Day(s) M142Meter screw504957656318590484-7938

2,434,994 VND

1 Piece(s) 9 Day(s) M201Metric Fine Thread504957656319481484-7989

2,042,342 VND

1 Piece(s) 9 Day(s) M241.5Metric Fine Thread504957656319894484-8039

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tap Model Die