(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Hexagonal shaft shank enables one-touch attachment to electric drill.
· X-type thinning is applied and the cutting edge does not run off.
· Suitable for drilling pilot holes in wood, bamboo, aluminum sashes, and acrylic plate.
· Features outstanding durability.
· Enables drilling at an accurate location.
· Gimlet does not snag, so discharging wood chips is smooth.
· Features outstanding durability.
[Applications]
· Work materials: Wood, bamboo, aluminum sash, acrylic plate.
[Material]
· High-speed steel (HSS)
Part Number |
---|
ETK-2.5S |
ETK-3.0S |
ETK-3.5S |
ETK-4.0S |
ETK-5.0S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Dimension (mm) | Tip dimensions (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
207,230 VND | 1 Piece(s) | 9 Day(s) | 2.5 | 1.5 | 4975180583604 | 408-3997 | ||
207,230 VND | 1 Piece(s) | 9 Day(s) | 3 | 1.8 | 4975180583611 | 408-4012 | ||
216,004 VND | 1 Piece(s) | 9 Day(s) | 3.5 | 2.1 | 4975180583628 | 408-4021 | ||
216,004 VND | 1 Piece(s) | 9 Day(s) | 4 | 2.4 | 4975180583635 | 408-4055 | ||
233,552 VND | 1 Piece(s) | 12 Day(s) | 5 | 3 | 4975180583659 | 408-4071 |
Loading...Tải…
Groove Length(mm) | 20 | Overall Length(mm) | 60 | Shank diameter(mm) | 6.35 |
---|---|---|---|---|---|
Compatible Model | Electric drill |