(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Woodworking Drill Bit

Woodworking Drill Bit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      403,468VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A drill ideal for deep hole drilling in wood.
· Excellent cutting and durability due to the use of high quality steel materials.
[Applications]
· Work material: Wood.

Part Number
21600600
21600800
21601000
21601200
21601400
21601500
21601600
21601800
21602000
21602200
21602500
21602600
21602800
21603000
21603200
22600800
22601000
22601400
22601600
22601800
22602200
22602400
22602500
22602600
22602800
22603000
22603200
22801000
22801200
22801400
22801600
22801800
22802000
22802200
22802400
22802600
22802800
22803000
22803200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Shank diameter
(mm)
Trusco Code

403,468 VND

1 Piece(s) 9 Day(s) 61602356766-0961

425,780 VND

1 Piece(s) 12 Day(s) 81602357766-0979

477,971 VND

1 Piece(s) 9 Day(s) 101602359766-0987

526,680 VND

1 Piece(s) 9 Day(s) 1216023511766-0995

608,760 VND

1 Piece(s) 9 Day(s) 1416023513766-1002

633,610 VND

1 Piece(s) 9 Day(s) 1516023513766-1011

684,000 VND

1 Piece(s) 12 Day(s) 1616023512766-1029

790,200 VND

1 Piece(s) 9 Day(s) 1816023512766-1037

870,480 VND

1 Piece(s) 12 Day(s) 2016023513766-1045

875,520 VND

1 Piece(s) 9 Day(s) 2216023513766-1053

1,019,160 VND

1 Piece(s) 9 Day(s) 2516023513766-1070

1,135,440 VND

1 Piece(s) 9 Day(s) 2616023513766-1088

1,263,600 VND

1 Piece(s) 9 Day(s) 2816023513766-1096

1,501,560 VND

1 Piece(s) 9 Day(s) 3016023513766-1100

1,631,520 VND

1 Piece(s) 9 Day(s) 3216023513766-1118

1,126,800 VND

1 Piece(s) 12 Day(s) 83804607766-1215

1,053,360 VND

1 Piece(s) 9 Day(s) 103804609766-1223

1,316,880 VND

1 Piece(s) 9 Day(s) 1438046012766-1240

1,390,320 VND

1 Piece(s) 12 Day(s) 1638046012766-1258

1,561,320 VND

1 Piece(s) 9 Day(s) 1838046012766-1266

1,735,560 VND

1 Piece(s) 9 Day(s) 2238046012766-1282

2,106,720 VND

1 Piece(s) 9 Day(s) 2438046012766-1291

2,224,800 VND

1 Piece(s) 9 Day(s) 2538046012766-1304

2,240,280 VND

1 Piece(s) 12 Day(s) 2638046012766-1312

2,428,200 VND

1 Piece(s) 12 Day(s) 2838046012766-1321

2,671,200 VND

1 Piece(s) 9 Day(s) 3038046012766-1339

2,888,280 VND

1 Piece(s) 9 Day(s) 3238046012766-1347

1,472,400 VND

1 Piece(s) 9 Day(s) 105306209766-1355

1,653,480 VND

1 Piece(s) 9 Day(s) 1253062011766-1363

1,807,560 VND

1 Piece(s) 9 Day(s) 1453062012766-1371

2,028,240 VND

1 Piece(s) 9 Day(s) 1653062012766-1380

2,223,000 VND

1 Piece(s) 9 Day(s) 1853062012766-1398

2,336,040 VND

1 Piece(s) 9 Day(s) 2053062012766-1401

2,373,480 VND

1 Piece(s) 9 Day(s) 2253062012766-1410

2,712,240 VND

1 Piece(s) 9 Day(s) 2453062012766-1428

3,141,360 VND

1 Piece(s) 9 Day(s) 2653062012766-1436

3,377,160 VND

1 Piece(s) 9 Day(s) 2853062012766-1444

3,726,000 VND

1 Piece(s) 9 Day(s) 3053062012766-1452

4,033,800 VND

1 Piece(s) 9 Day(s) 3253062012766-1461

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Compatible Model Electric drill