(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide Hole Saw (for thin plates) Set

Carbide Hole Saw (for thin plates) Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,517,100VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· The high blade count demonstrates stable sharpness.
· The incredibly sharp cutting edge can easily drill stainless steel up to thicknesses of 4 mm and has a long operating life.
· Uses a center drill with good positioning and maintains sharpness with titanium coating.
[Applications]
· Work materials: Stainless steel / steel plate (4 mm or less), copper, aluminum plate, wood, plywood, synthetic resin, plasterboard, artificial marble, etc.
· Applicable tools: Electric drill (for ironwork: rotation mode), drilling machine (manual feed only, no automatic feed)
[Material]
· Blade: Carbide Tip
· Center Drill: HSS (titanium coating)

 
Part Number
HOS-ASET
HOS-BSET
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code JAN Code Set Content

7,517,100 VND

1 Piece(s) 9 Day(s) 372-20824963202083928HO-21S (x 2 Pcs), HO-27S (x 2 Pcs), HO-33S (x 1 Pc)

7,517,100 VND

1 Piece(s) 9 Day(s) 372-20914963202083966HO-22S (x 2 Pcs), HO-28S (x 2 Pcs), HO-34S (x 1 Pc)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other