(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Knurling Wheel (Angled Pattern)

Knurling Wheel (Angled Pattern)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      389,880VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Excellent toughness and abrasion resistance.

 
Part Number
KN12CF
KN12FF
KN12MF
KN30CF
KN30FF
KN30MF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPitch
(mm)
Outer Diameter
(mm)
Hole Diameter
(mm)
Width
(mm)
Compatible Holder Module
(mm)
Texture JAN Code Trusco Code Mass
(g)

404,851 VND

1 Piece(s) 9 Day(s) 1.81165.564.76NS10.58coarse4967521113151289-09929.8

404,851 VND

1 Piece(s) 9 Day(s) 0.75165.564.76NS10.24Fine4967521917766289-10009.8

389,880 VND

1 Piece(s) 9 Day(s) 1.15165.564.76NS10.37Second cut4967521091909289-10189.8

426,159 VND

1 Piece(s) 9 Day(s) 1.8119.26.356.35NS2・NS30.58coarse4967521113144289-102618.5

426,159 VND

1 Piece(s) 9 Day(s) 0.7519.26.356.35NS2・NS30.24Fine4967521096751289-103418.5

426,159 VND

1 Piece(s) 9 Day(s) 1.1519.26.356.35NS2・NS30.37Second cut4967521091022289-104218.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Piece Material Alloy tool steel (SKS31) Features · Excellent toughness and abrasion resistance.