(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Coat Paratip (for Cutting/Grooving) Tip

High Coat Paratip (for Cutting/Grooving) Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,612,903VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Blade edging / mold polishing not required, enabling immediate use.
· The specially shaped tip eliminates chatter while cutting.
· TiN coating and TiAlN coating greatly improve wear resistance, heat resistance, and chipping resistance, as well as bumping up tool working life by 3-10 times.
[Applications]
· For cutting off/grooving.
[Material]
· High-speed steel (NK4)

Part Number
PT212A0
PT212BR
PT215A0
PT215BR
PT315A0
PT315BR
PT320A0
PT320BR
PT420A0
PT420BR
PT425A0
PT425BR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly Thickness
(mm)
Compatible Holder Tip Length
(mm)
Lead Angle Trusco Code Number Contained In A Packet

1,612,903 VND

1 Piece(s) 6 Day(s) or more No-hand1.2PTH20R20112-97751 unit

1,612,903 VND

1 Piece(s) 7 Day(s) or more Right-hand1.2PTH20R20112-28511 unit

1,612,903 VND

1 Piece(s) 9 Day(s) or more No-hand1.5PTH20R20112-97831 unit

1,612,903 VND

1 Piece(s) 6 Day(s) or more Right-hand1.5PTH20R20112-28861 unit

1,948,507 VND

1 Piece(s) 6 Day(s) or more No-hand1.5PTH30R30000-90321 unit

1,948,507 VND

1 Piece(s) 6 Day(s) or more Right-hand1.5PTH30R30112-29081 unit

1,948,507 VND

1 Piece(s) 9 Day(s) or more No-hand2.0PTH30R30112-97911 unit

1,948,507 VND

1 Piece(s) 6 Day(s) or more Right-hand2.0PTH30R30112-29321 unit

2,446,798 VND

1 Piece(s) 6 Day(s) or more No-hand2.0PTH40R40440-44911 unit

2,210,144 VND

1 Piece(s) 6 Day(s) or more Right-hand2.0PTH40R40112-29671 unit

2,210,144 VND

1 Piece(s) 6 Day(s) or more No-hand2.5PTH40R40112-98051 unit

2,210,144 VND

1 Piece(s) 9 Day(s) or more Right-hand2.5PTH40R40112-29911 unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Surface Treatment TIN coating Number Contained In A Packet 1 unit