(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mantle Heater Three Step Switching

Mantle Heater Three Step Switching

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    6,024,733 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0603-60-52-02
0603-60-52-03
0603-60-52-04
0603-60-52-05
0603-60-52-06
0603-60-52-07
0603-60-52-08
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Flask
(ml)
Part Number TGK Code Specifications Amount Of Content

6,024,733 VND

1 Piece(s) 12 Day(s) or more For 100 S-1-R 0603605202 Electric heating capacity (W): 100-50-25, with socket, caution: if fine temperature adjustments are needed, please use a separate voltage regulator. 1 pc.

6,024,733 VND

1 Piece(s) 12 Day(s) or more For 200 S-2-R 0603605203 Heat Capacity (W): 150-75-37.5, With plug, Caution: Also use a voltage regulator when precision adjustment of temperature is required. 1 pc.

6,024,733 VND

1 Piece(s) 12 Day(s) or more For 300 S-A-R 0603605204 Electric heating capacity (W): 200-100-50, With power plug. Note: If minute adjustments to the temperature are required, please also use a voltage regulator. 1 pc.

6,659,744 VND

1 Piece(s) 12 Day(s) or more For 500 S-B-R 0603605205 Electric heating capacity (W): 300-150-75, With power plug. Note: If minute adjustments to the temperature are required, please also use a voltage regulator. 1 pc.

7,670,096 VND

1 Piece(s) 15 Day(s) or more For 1000 S-C-R 0603605206 Electric heating capacity (W): 400-200-100, With power plug. Note: If minute adjustments to the temperature are required, please also use a voltage regulator. 1 pc.

9,113,231 VND

1 Piece(s) 12 Day(s) or more For 2000 S-D-R 0603605207 Electric heating capacity (W): 500-250-125, With power plug. Note: If minute adjustments to the temperature are required, please also use a voltage regulator. 1 pc.

10,123,189 VND

1 Piece(s) 12 Day(s) or more For 3000 S-E-R 0603605208 Electric heating capacity (W): 600-300-150, With power plug. Note: If minute adjustments to the temperature are required, please also use a voltage regulator. 1 pc.

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Product name
    For Flask
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Equipped with a 3-step switch.

Part Number
0603-60-52-02
0603-60-52-03
0603-60-52-04
0603-60-52-05
0603-60-52-06
0603-60-52-07
0603-60-52-08
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Flask
(ml)
Part Number TGK Code Specifications Amount Of Content

6,024,733 VND

1 Piece(s) 12 Day(s) or more For 100 S-1-R 0603605202 Electric heating capacity (W): 100-50-25, with socket, caution: if fine temperature adjustments are needed, please use a separate voltage regulator. 1 pc.

6,024,733 VND

1 Piece(s) 12 Day(s) or more For 200 S-2-R 0603605203 Heat Capacity (W): 150-75-37.5, With plug, Caution: Also use a voltage regulator when precision adjustment of temperature is required. 1 pc.

6,024,733 VND

1 Piece(s) 12 Day(s) or more For 300 S-A-R 0603605204 Electric heating capacity (W): 200-100-50, With power plug. Note: If minute adjustments to the temperature are required, please also use a voltage regulator. 1 pc.

6,659,744 VND

1 Piece(s) 12 Day(s) or more For 500 S-B-R 0603605205 Electric heating capacity (W): 300-150-75, With power plug. Note: If minute adjustments to the temperature are required, please also use a voltage regulator. 1 pc.

7,670,096 VND

1 Piece(s) 15 Day(s) or more For 1000 S-C-R 0603605206 Electric heating capacity (W): 400-200-100, With power plug. Note: If minute adjustments to the temperature are required, please also use a voltage regulator. 1 pc.

9,113,231 VND

1 Piece(s) 12 Day(s) or more For 2000 S-D-R 0603605207 Electric heating capacity (W): 500-250-125, With power plug. Note: If minute adjustments to the temperature are required, please also use a voltage regulator. 1 pc.

10,123,189 VND

1 Piece(s) 12 Day(s) or more For 3000 S-E-R 0603605208 Electric heating capacity (W): 600-300-150, With power plug. Note: If minute adjustments to the temperature are required, please also use a voltage regulator. 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1