(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flexible Fluorine Tube

Flexible Fluorine Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    2,597,288 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PD-4
PD-6
PD-8
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

2,597,288 VND

1 Piece(s) 7 Day(s) or more 4 6 4562111601027 177-1591 460 1 Roll

4,128,750 VND

1 Piece(s) 7 Day(s) or more 6 9 4562111601034 177-1604 980 1 Roll

6,378,829 VND

1 Piece(s) 7 Day(s) or more 8 12 4562111601041 177-1612 1720 1 Roll

Basic Specifications

  • Product Type
    Other
  • Material
    Fluororesin
  • Overall Length(m)
    20
  • Operating Pressure(Mpa)
    0~0.6
  • Applicable Fluid
    Toluene, methyl alcohol, xylene
  • Operating Temperature Range(°C)
    -20 – 80
  • Amount Of Content
    1 Roll

Product Description

[Features]
· The layered structure ensures superior flexibility and workability when compared to conventional fluorine-based single layered hoses.
· The fluororesin used for the internal layers is non-toxic and conforms to the Food Sanitation Act of Japan and Notification 201 by the Ministry of Health, Labour and Welfare of Japan.
[Applications]
· For transporting chemicals, food stuffs, beverages, oils, gasoline, etc.

Part Number
PD-4
PD-6
PD-8
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

2,597,288 VND

1 Piece(s) 7 Day(s) or more 4 6 4562111601027 177-1591 460 1 Roll

4,128,750 VND

1 Piece(s) 7 Day(s) or more 6 9 4562111601034 177-1604 980 1 Roll

6,378,829 VND

1 Piece(s) 7 Day(s) or more 8 12 4562111601041 177-1612 1720 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1