(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DN-6MLDB/B |
DN-6SHDB/B |
DN-12MHDB/B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Major Diameter Frontage (mm) |
Major Diameter Depth (mm) |
Major Diameter Height (mm) |
Capacity (L) |
Usable Inner Dimensions / Frontage (mm) |
Usable Inner Dimensions / Depth (mm) |
Usable Inner Dimensions / Height (mm) |
Compatibility Container | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
681,436 VND |
1 Piece(s) | 10 Day(s) or more | 477 | 278 | 110 | 7.3 | 415 | 220 | 75 | DN-3SL、DN-6SH、DN-12MH | 4938233470627 | 752-7314 | 1 pc. | ||
508,211 VND |
1 Piece(s) | 7 Day(s) or more | 278 | 236 | 172 | 7.3 | 219 | 176 | 110 | DN-3SL、DN-6ML、DN-12MH | 4938233470610 | 752-7322 | 1 pc. | ||
843,533 VND |
1 Piece(s) | 12 Day(s) or more | 475 | 278 | 190 | 16 | 415 | 220 | 165 | DN-3SL、DN-6SH、DN-6ML | 4938233470634 | 752-7292 | 1 pc. |
A box-type container for parts storage and shipping that can save space when not in use.
[Features]
· Nesting (stacking) type 2 color container.
· Module stacking is possible.
· Excellent storage efficiency and does not take up space when empty.
· Can be nested to achieve 1/2 to 1/4 the original height by using with other containers of the same color.
· Stacking is possible with 180° rotation (in alternation with containers of different colors).
[Applications]
· Optimal for storing and transporting industrial products and parts.
Part Number |
---|
DN-6MLDB/B |
DN-6SHDB/B |
DN-12MHDB/B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Major Diameter Frontage (mm) |
Major Diameter Depth (mm) |
Major Diameter Height (mm) |
Capacity (L) |
Usable Inner Dimensions / Frontage (mm) |
Usable Inner Dimensions / Depth (mm) |
Usable Inner Dimensions / Height (mm) |
Compatibility Container | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
681,436 VND |
1 Piece(s) | 10 Day(s) or more | 477 | 278 | 110 | 7.3 | 415 | 220 | 75 | DN-3SL、DN-6SH、DN-12MH | 4938233470627 | 752-7314 | 1 pc. | ||
508,211 VND |
1 Piece(s) | 7 Day(s) or more | 278 | 236 | 172 | 7.3 | 219 | 176 | 110 | DN-3SL、DN-6ML、DN-12MH | 4938233470610 | 752-7322 | 1 pc. | ||
843,533 VND |
1 Piece(s) | 12 Day(s) or more | 475 | 278 | 190 | 16 | 415 | 220 | 165 | DN-3SL、DN-6SH、DN-6ML | 4938233470634 | 752-7292 | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.