(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Library, Cap Piece for U-Type Cabinet

Library, Cap Piece for U-Type Cabinet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,412,496VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a steel (melamine baked coating) Kasagi (top rail) for a U-shaped wall cabinet. With connecting screws.

Specification

●Applicable Bookshelf Dimension(mm) W x D:900 x 450
●Color: White
●With Screw for Connection

Materials

●Steel
Part Number
UW-1018CK
UW-1528CK
UW-610CK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHeight (mm) Trusco Code Mass
(kg)
Amount Of Content

7,092,487 VND

1 Piece(s) 12 Day(s) 100~180765-836211.01 unit

8,034,645 VND

1 Piece(s) 12 Day(s) 150~280765-837114.01 unit

6,412,496 VND

1 Piece(s) 12 Day(s) 60–100765-83899.01 unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Width (mm) 900 Depth (mm) 450 Product Type Coping
Color White Accessory With screws for vertical connections Applicable Bookcase Dimensions Frontage(mm) 900
Applicable Bookcase Dimensions Depth(mm) 450 Specifications With screws for connection Amount Of Content 1 unit