(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Low Partition (Fully Fabric Covered) Height 1,800 mm Type

Low Partition (Fully Fabric Covered) Height 1,800 mm Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,044,364VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A versatile cloth type.
· It is available in a wide range of width and height.
· A free layout is possible by using self-standing/connecting parts.
· Easy to operate due to simple connection.

Part Number
TLP-1806A-B
TLP-1806A-GN
TLP-1806A-GY
TLP-1806A-OR
TLP-1809A-B
TLP-1809A-GN
TLP-1809A-GY
TLP-1809A-OR
TLP-1812A-B
TLP-1812A-GN
TLP-1812A-GY
TLP-1812A-OR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFrontage
(mm)
Color Color Details Trusco Code Mass
(kg)
Amount Of Content

7,133,795 VND

1 Piece(s) 19 Day(s) 600Blue-764-967371 unit

7,044,364 VND

1 Piece(s) 12 Day(s) 600Green-764-968171 unit

7,133,795 VND

1 Piece(s) 19 Day(s) 600Gray-764-969071 unit

7,133,795 VND

1 Piece(s) 12 Day(s) 600[Light Orange] Light OrangeOrange764-970371 unit

9,131,006 VND

1 Piece(s) 12 Day(s) 900Blue-764-971181 unit

9,000,236 VND

1 Piece(s) 19 Day(s) 900Green-764-972081 unit

9,131,006 VND

1 Piece(s) 12 Day(s) 900Gray-764-973881 unit

9,131,006 VND

1 Piece(s) 12 Day(s) 900[Light Orange] Light OrangeOrange764-974681 unit

10,514,630 VND

1 Piece(s) 19 Day(s) 1200Blue-764-9843101 unit

10,380,885 VND

1 Piece(s) 12 Day(s) 1200Green-764-9851101 unit

10,514,630 VND

1 Piece(s) 12 Day(s) 1200Gray-764-9860101 unit

10,514,630 VND

1 Piece(s) 12 Day(s) 1200[Light Orange] Light OrangeOrange764-9878101 unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Height(mm) 1765 Product Type Partition Depth(mm) 30
Details Type Connecting type Panel Thickness(mm) 30 Specifications Assembly type
Amount Of Content 1 unit