(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel Hand Truck, Fixed Handle Type with Forward Door and Stoppers

Steel Hand Truck, Fixed Handle Type with Forward Door and Stoppers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of OH-24PSS

  • Product Type
    Transportation cart
  • Main Body Material
    Made with Steel
  • Main body: option
    Main Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    253
  • Handle Height(mm)
    900
  • Caster Diameter(mm)
    150
  • Trusco Code
    768-0732
  • Load Resistance(kg)
    500
  • Specifications
    Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type, with front door
  • Assembly / Completion
    Finished product
  • Internal Capacity
    1 unit
Part Number
OH-24PSS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

-

1 Piece(s) Quote 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Made with Steel
  • Main body: option
    Main Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    253
  • Handle Height(mm)
    900
  • Caster Diameter(mm)
    150
  • Trusco Code
    768-0732
  • Load Resistance(kg)
    500
  • Specifications
    Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type, with front door
  • Assembly / Completion
    Finished product
  • Internal Capacity
    1 unit

Product Description

[Features]
· Optimal for storage and transportation of loose items or metal scraps.
· Rubber is attached in the vicinity of the 4 corners of the casters for added safety.
· The spring type stopper maintains a uniform load.
· Rubber is attached in the vicinity of the 4 corners of the casters for added safety.
· There is a door at the front to make it easy to discharge waste, etc.

Specifications of OH-24PSS

  • Product Type
    Transportation cart
  • Main Body Material
    Made with Steel
  • Main body: option
    Main Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    253
  • Handle Height(mm)
    900
  • Caster Diameter(mm)
    150
  • Trusco Code
    768-0732
  • Load Resistance(kg)
    500
  • Specifications
    Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type, with front door
  • Assembly / Completion
    Finished product
  • Internal Capacity
    1 unit
Part Number
OH-24PSS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

-

1 Piece(s) Quote 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1