(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clip Remover

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of CLR-308

  • Product Type
    tool
  • Overall Length(mm)
    190
  • Width of Across Flat(mm)
    30
  • JAN Code
    4953488311389
  • Trusco Code
    759-5654
  • Mass(g)
    50
  • Amount Of Content
    1 pc.
Part Number
CLR-308
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

132,257 VND

1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Product Type
    tool
  • Overall Length(mm)
    190
  • Width of Across Flat(mm)
    30
  • JAN Code
    4953488311389
  • Trusco Code
    759-5654
  • Mass(g)
    50
  • Amount Of Content
    1 pc.

Product Description

Tool dedicated for automobile interiors and removal of plastic clips, etc. used in automobile interiors.
[Features]
· Strong and hard reinforced resin has been adopted for improved work efficiency.
· Various tip shapes, capable of prying, peeling, pulling, etc.
[Applications]
· Ideal for automobile interiors and removal of plastic clips used in automobile interiors.
· The tip has a large spoon shape, making it ideal for removing panels and the like by widening the gap for insertion.

Specifications of CLR-308

  • Product Type
    tool
  • Overall Length(mm)
    190
  • Width of Across Flat(mm)
    30
  • JAN Code
    4953488311389
  • Trusco Code
    759-5654
  • Mass(g)
    50
  • Amount Of Content
    1 pc.
Part Number
CLR-308
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

132,257 VND

1 Piece(s) 6 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1