(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super Light Pipe (with Pin)

Super Light Pipe (with Pin)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    822,785 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL10P
SL20P
SL30P
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Dimensions
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

822,785 VND

1 Piece(s) 6 Day(s) or more 48.6×1000 4562448580019 761-6023 2.08 1 pc.

1,476,425 VND

1 Piece(s) 7 Day(s) or more 48.6×2000 4562448580033 761-6040 4.16 1 pc.

2,417,806 VND

1 Piece(s) 7 Day(s) or more 48.6×3000 4562448580057 761-6066 6.24 1 pc.

Basic Specifications

  • Product Model
    Single Pipe
  • Material
    High Tension Steel
  • Specifications
    Zinc Plating + Non-Chrome Top Coat (Dual Layer Anti-Rust)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A technology registered with NETIS of the Ministry of Land, Infrastructure and Transport in Japan. (KK-02002-V)
· Made of high-tensile steel to reduce weight by approximately 25% while maintaining strength equivalent to conventional products.

Part Number
SL10P
SL20P
SL30P
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Dimensions
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

822,785 VND

1 Piece(s) 6 Day(s) or more 48.6×1000 4562448580019 761-6023 2.08 1 pc.

1,476,425 VND

1 Piece(s) 7 Day(s) or more 48.6×2000 4562448580033 761-6040 4.16 1 pc.

2,417,806 VND

1 Piece(s) 7 Day(s) or more 48.6×3000 4562448580057 761-6066 6.24 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Realizes weight reduction by using high tensile steel, which is approx. 25% lighter with the same strength as existing items.

Specification

●SPQ(piece):1
●Zinc Plating + Non-Chromium Top Coat(double rust prevention)

Materials

●High Tensile Steel