(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OSU-2-BR |
OSU-2-LGR |
OSU-2-PK |
OSU-3-BR |
OSU-3-LGR |
OSU-3-PK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Top Panel Height (m) |
Color | Number of Steps | Dimensions (mm) |
Whole length when stored (m) |
Dimensions when stored (mm) |
Step Height (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,941,193 VND |
2 Piece(s) | 6 Day(s) or more | 0.45 | Brown | 2 | W400×D600×H790 | 0.9 | W400×D80×H905 | 1st step: 0.235, 2nd step: 0.45 | 4905009770922 | 385-3217 | 4.3 | 1 unit | ||
1,941,193 VND |
2 Piece(s) | 6 Day(s) or more | 0.45 | Light Green | 2 | W400×D600×H790 | 0.9 | W400×D80×H905 | 1st step: 0.235, 2nd step: 0.45 | 4905009770939 | 385-3225 | 4.3 | 1 unit | ||
2,173,266 VND |
2 Piece(s) | 6 Day(s) or more | 0.45 | Pink | 2 | W400×D600×H790 | 0.9 | W400×D80×H905 | 1st step: 0.235, 2nd step: 0.45 | 4905009770915 | 385-3233 | 4.3 | 1 unit | ||
1,807,066 VND |
1 Piece(s) | 7 Day(s) or more | 0.67 | Brown | 3 | W400×D600×H1005 | 1.15 | W400×D80×H1145 | 1st step: 0.235, 2nd step: 0.45, 3rd step: 0.67. | 4905009770960 | 385-3241 | 5.4 | 1 unit | ||
1,807,066 VND |
1 Piece(s) | 8 Day(s) or more | 0.67 | Light Green | 3 | W400×D600×H1005 | 1.15 | W400×D80×H1145 | 1st step: 0.235, 2nd step: 0.45, 3rd step: 0.67. | 4905009770977 | 385-3250 | 5.4 | 1 unit | ||
1,807,066 VND |
1 Piece(s) | 7 Day(s) or more | 0.67 | Pink | 3 | W400×D600×H1005 | 1.15 | W400×D80×H1145 | 1st step: 0.235, 2nd step: 0.45, 3rd step: 0.67. | 4905009770953 | 385-3268 | 5.4 | 1 unit |
[Features]
· Foldable for compact storage when not in use.
· A wide and stable design.
· The pipe handles are positioned toward the rear to make space for you to sit.
· Comes with foot caps to prevent slipping and damage to floors.
· Comes with a secure and simple automatic stopper.
[Applications]
· For simple work at offices or stores, etc.
Part Number |
---|
OSU-2-BR |
OSU-2-LGR |
OSU-2-PK |
OSU-3-BR |
OSU-3-LGR |
OSU-3-PK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Top Panel Height (m) |
Color | Number of Steps | Dimensions (mm) |
Whole length when stored (m) |
Dimensions when stored (mm) |
Step Height (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,941,193 VND |
2 Piece(s) | 6 Day(s) or more | 0.45 | Brown | 2 | W400×D600×H790 | 0.9 | W400×D80×H905 | 1st step: 0.235, 2nd step: 0.45 | 4905009770922 | 385-3217 | 4.3 | 1 unit | ||
1,941,193 VND |
2 Piece(s) | 6 Day(s) or more | 0.45 | Light Green | 2 | W400×D600×H790 | 0.9 | W400×D80×H905 | 1st step: 0.235, 2nd step: 0.45 | 4905009770939 | 385-3225 | 4.3 | 1 unit | ||
2,173,266 VND |
2 Piece(s) | 6 Day(s) or more | 0.45 | Pink | 2 | W400×D600×H790 | 0.9 | W400×D80×H905 | 1st step: 0.235, 2nd step: 0.45 | 4905009770915 | 385-3233 | 4.3 | 1 unit | ||
1,807,066 VND |
1 Piece(s) | 7 Day(s) or more | 0.67 | Brown | 3 | W400×D600×H1005 | 1.15 | W400×D80×H1145 | 1st step: 0.235, 2nd step: 0.45, 3rd step: 0.67. | 4905009770960 | 385-3241 | 5.4 | 1 unit | ||
1,807,066 VND |
1 Piece(s) | 8 Day(s) or more | 0.67 | Light Green | 3 | W400×D600×H1005 | 1.15 | W400×D80×H1145 | 1st step: 0.235, 2nd step: 0.45, 3rd step: 0.67. | 4905009770977 | 385-3250 | 5.4 | 1 unit | ||
1,807,066 VND |
1 Piece(s) | 7 Day(s) or more | 0.67 | Pink | 3 | W400×D600×H1005 | 1.15 | W400×D80×H1145 | 1st step: 0.235, 2nd step: 0.45, 3rd step: 0.67. | 4905009770953 | 385-3268 | 5.4 | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.