(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Putty Spatula

Putty Spatula

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    48,640 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
12001
12002
12003
12004
12005
12007
12008
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Blade Width
(mm)
Overall Length
(mm)
Blade thickness
(mm)
JAN Code Trusco Code Inner capacity

48,640 VND

1 Piece(s) 6 Day(s) or more 20 105 1 4530545001225 756-3281 1 pc.

52,045 VND

1 Piece(s) 6 Day(s) or more 25 110 1 4530545001232 756-3299 1 pc.

55,851 VND

1 Piece(s) 6 Day(s) or more 30 120 1 4530545001249 756-3302 1 pc.

72,515 VND

1 Piece(s) 6 Day(s) or more 40 170 0.6 4530545001256 756-3311 1 pc.

80,383 VND

1 Piece(s) 6 Day(s) or more 66 220 1 4530545001263 756-3329 1 pc.

86,828 VND

1 Piece(s) 6 Day(s) or more 90 195 1 4530545001287 756-3345 1 pc.

94,298 VND

1 Piece(s) 6 Day(s) or more 105 210 1 4530545001294 756-3353 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Inner capacity
    1 pc.

Product Description

[Features]
·A spatula made of polyamide resin with a soft and supple waist.
·It can also handle subtle curves of the vehicle.
·Spatula with excellent chemical resistance.
·If the tip is worn, polish it with sandpaper before use.
[Applications]
· For sheet metal.
·film paste.

Part Number
12001
12002
12003
12004
12005
12007
12008
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Blade Width
(mm)
Overall Length
(mm)
Blade thickness
(mm)
JAN Code Trusco Code Inner capacity

48,640 VND

1 Piece(s) 6 Day(s) or more 20 105 1 4530545001225 756-3281 1 pc.

52,045 VND

1 Piece(s) 6 Day(s) or more 25 110 1 4530545001232 756-3299 1 pc.

55,851 VND

1 Piece(s) 6 Day(s) or more 30 120 1 4530545001249 756-3302 1 pc.

72,515 VND

1 Piece(s) 6 Day(s) or more 40 170 0.6 4530545001256 756-3311 1 pc.

80,383 VND

1 Piece(s) 6 Day(s) or more 66 220 1 4530545001263 756-3329 1 pc.

86,828 VND

1 Piece(s) 6 Day(s) or more 90 195 1 4530545001287 756-3345 1 pc.

94,298 VND

1 Piece(s) 6 Day(s) or more 105 210 1 4530545001294 756-3353 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●This is a soft, supple, and elastic spatula made of polyamide resin.
●This is a spatula excellent in chemicals resistance.

Usage

●For sheet metal.
●Film pasting.

Materials

●Polyamide