(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Scraper

Scraper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    44,921 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
12101
12102
12103
12104
12105
12107
12108
12109
12110
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Blade Width
(mm)
Overall Length
(mm)
Blade thickness
(mm)
JAN Code Trusco Code Inner capacity

48,858 VND

1 Piece(s) 9 Day(s) 20 105 1 4530545001102 756-3370 1 pc.

44,921 VND

1 Piece(s) 6 Day(s) or more 25 110 1 4530545001119 756-3388 1 pc.

56,070 VND

1 Piece(s) 6 Day(s) or more 30 120 1 4530545001126 756-3396 1 pc.

79,506 VND

1 Piece(s) 6 Day(s) or more 40 170 0.6 4530545001133 756-3400 1 pc.

87,703 VND

1 Piece(s) 6 Day(s) or more 66 220 1 4530545001140 756-3418 1 pc.

93,640 VND

1 Piece(s) 6 Day(s) or more 90 195 1 4530545001164 756-3434 1 pc.

94,491 VND

1 Piece(s) 6 Day(s) or more 105 210 1 4530545001171 756-3442 1 pc.

102,251 VND

1 Piece(s) 6 Day(s) or more 125 195 0.6 4530545001188 756-3451 1 pc.

116,713 VND

1 Piece(s) 6 Day(s) or more 150 125 1 4530545001195 756-3469 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Inner capacity
    1 pc.

Product Description

[Features]
· Polyacetal resin spatula with superior chemical resistance.
· The spatula is hard, but the tip offers moderate resilience.
· After use, if the tip shows signs of wear, polish it with sandpaper, etc.
[Applications]
· For applying putty and glue, applying films, removing dirt and repair work.

Part Number
12101
12102
12103
12104
12105
12107
12108
12109
12110
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Blade Width
(mm)
Overall Length
(mm)
Blade thickness
(mm)
JAN Code Trusco Code Inner capacity

48,858 VND

1 Piece(s) 9 Day(s) 20 105 1 4530545001102 756-3370 1 pc.

44,921 VND

1 Piece(s) 6 Day(s) or more 25 110 1 4530545001119 756-3388 1 pc.

56,070 VND

1 Piece(s) 6 Day(s) or more 30 120 1 4530545001126 756-3396 1 pc.

79,506 VND

1 Piece(s) 6 Day(s) or more 40 170 0.6 4530545001133 756-3400 1 pc.

87,703 VND

1 Piece(s) 6 Day(s) or more 66 220 1 4530545001140 756-3418 1 pc.

93,640 VND

1 Piece(s) 6 Day(s) or more 90 195 1 4530545001164 756-3434 1 pc.

94,491 VND

1 Piece(s) 6 Day(s) or more 105 210 1 4530545001171 756-3442 1 pc.

102,251 VND

1 Piece(s) 6 Day(s) or more 125 195 0.6 4530545001188 756-3451 1 pc.

116,713 VND

1 Piece(s) 6 Day(s) or more 150 125 1 4530545001195 756-3469 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1