(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Foam PP Sheet, Sumi Seller, Antistatic Type (Double-Sided Mirror Mat Lamination Sheet)

Plastic Foam PP Sheet, Sumi Seller, Antistatic Type (Double-Sided Mirror Mat Lamination Sheet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    819,902 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4030068-PI
4230064-WH
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color JAN Code Trusco Code Expansion Ratio Amount Of Content

819,902 VND

1 Piece(s) 7 Day(s) or more Pink 4580484540576 760-9582 4 time 1 pc.

850,802 VND

1 Piece(s) 7 Day(s) or more White 4580484540569 760-9591 4.2 time 1 pc.

Basic Specifications

Product Description

[Features]
·A lightweight and highly rigid foam sheet with excellent flexibility and impact resistance.
·It has a uniform, fine cell size and a smooth surface.
·It is hygienic because it prevents water, dirt, and dust from entering and can be washed.
·It has good surface smoothness and is corona-treated for excellent printability.
·Superior recycling/reusability.
[Applications]
·Dividers and cushioning materials for product protection.

Part Number
4030068-PI
4230064-WH
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color JAN Code Trusco Code Expansion Ratio Amount Of Content

819,902 VND

1 Piece(s) 7 Day(s) or more Pink 4580484540576 760-9582 4 time 1 pc.

850,802 VND

1 Piece(s) 7 Day(s) or more White 4580484540569 760-9591 4.2 time 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1