(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Paper Twine Water-Resistant Type

Paper Twine Water-Resistant Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    176,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-157-7
M-158-7
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
JAN Code Trusco Code Mass
(g)

176,000 VND

1 Piece(s) 6 Day(s) or more 2 4903599084573 754-0876 228 1 pc.

207,700 VND

1 Piece(s) 6 Day(s) or more 3 4903599084580 754-0884 321 1 pc.

Basic Specifications

Product Description

[Features]
· This product has been processed for waterproofing, so it remains strong even when wet.

Part Number
M-157-7
M-158-7
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
JAN Code Trusco Code Mass
(g)

176,000 VND

1 Piece(s) 6 Day(s) or more 2 4903599084573 754-0876 228 1 pc.

207,700 VND

1 Piece(s) 6 Day(s) or more 3 4903599084580 754-0884 321 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Can be refurbished with waste paper collection.
●Waterproof processed, and its strength is difficult to drop even if it is wet with water.

Usage

●Bundling for packing, etc.

Specification

●Color:Craft
●SPQ(roll):50

Materials

●Recycled Paper