(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heavy Duty Double-Sided Tape for Multiple Purposes, Thin Type

Heavy Duty Double-Sided Tape for Multiple Purposes, Thin Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    110,556 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T4530
T4540
T4541
T4542
T4543
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Length
(m)
Thickness
(mm)
Adhesiveness JAN Code Trusco Code Mass Amount Of Content

110,556 VND

1 Piece(s) 9 Day(s) 15 1.5 0.4 11N/25mm 4904140535308 497-7807 30 1 Roll

134,949 VND

1 Piece(s) 9 Day(s) 15 2 0.8 24.8N/25mm 4904140535407 497-7815 42 1 Roll

135,146 VND

1 Piece(s) 9 Day(s) 20 1.5 0.8 24.8N/25mm 4904140535414 497-7823 43 1 Roll

248,063 VND

1 Piece(s) 9 Day(s) 15 5 0.8 24.8N/25mm 4904140535421 497-7831 69 1 Roll

248,653 VND

1 Piece(s) 9 Day(s) 20 4 0.8 24.8N/25mm 4904140535438 497-7840 74 1 Roll

Basic Specifications

Product Description

[Features]
· Supports a wide range of applications as it can be torn off by hand and firmly bonds a variety of materials.
· A thin type that adheres cleanly and inconspicuously.
[Applications]
· General multipurpose applications.

Part Number
T4530
T4540
T4541
T4542
T4543
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Length
(m)
Thickness
(mm)
Adhesiveness JAN Code Trusco Code Mass Amount Of Content

110,556 VND

1 Piece(s) 9 Day(s) 15 1.5 0.4 11N/25mm 4904140535308 497-7807 30 1 Roll

134,949 VND

1 Piece(s) 9 Day(s) 15 2 0.8 24.8N/25mm 4904140535407 497-7815 42 1 Roll

135,146 VND

1 Piece(s) 9 Day(s) 20 1.5 0.8 24.8N/25mm 4904140535414 497-7823 43 1 Roll

248,063 VND

1 Piece(s) 9 Day(s) 15 5 0.8 24.8N/25mm 4904140535421 497-7831 69 1 Roll

248,653 VND

1 Piece(s) 9 Day(s) 20 4 0.8 24.8N/25mm 4904140535438 497-7840 74 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1