(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Reflective Corner Guard

Reflective Corner Guard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,852,907 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HCG-2GW
HCG-2YB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color JAN Code Trusco Code

1,852,907 VND

1 Piece(s) 6 Day(s) or more Green / White 4953871103829 474-6937

1,999,261 VND

1 Piece(s) 6 Day(s) or more Yellow / Black 4953871103812 474-6945

Basic Specifications

  • Product Type
    Corner Type Cushion
  • Width × Length (mm)
    240×2000
  • Mounting Method
    Pasting Type
  • Thickness (mm)
    6
  • Features
    Corner cushion material that is compatible with many corner parts due to the polyethylene foam applied with a unique V groove processing. The folded groove provides a clean finish because it keeps foam from popping up and peeling. Incredibly pliable aluminum is used on the adhesive parts on both ends and coated with a powerful adhesive.
  • Use
    For protection of L-shaped corner, H steel U-shaped corner, R corner, and various other types of corners.

Product Description

[Features]
・ A corner cushion material that can be used for various corners using a polyethylene foam with a unique V-groove processing.
・ Since there is a folding groove, it will not come off due to the repulsion of the foam, and the finish will be beautiful.
・ Aluminum with excellent flexibility is used for the adhesive parts at both ends, and a strong adhesive is applied.
[Application]
・ For protecting various corners such as L-shaped corners, H-steel U-shaped corners, and R corners.

Part Number
HCG-2GW
HCG-2YB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color JAN Code Trusco Code

1,852,907 VND

1 Piece(s) 6 Day(s) or more Green / White 4953871103829 474-6937

1,999,261 VND

1 Piece(s) 6 Day(s) or more Yellow / Black 4953871103812 474-6945

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1