(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Automatic Winding Long Barrier Reel with Replaceable Sheet (Dedicated to Long Barrier Reel)

Automatic Winding Long Barrier Reel with Replaceable Sheet (Dedicated to Long Barrier Reel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    875,402 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3M3-A0032
3M3-A0033
3M3-A0034
3M3-A0035
3M3-A0036
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Display Content JAN Code Trusco Code

875,402 VND

1 Piece(s) 6 Day(s) or more Stripe 4993091102523 481-2018

875,402 VND

1 Piece(s) 6 Day(s) or more Danger - Do Not Enter 4993091102530 481-2026

875,402 VND

1 Piece(s) 6 Day(s) or more Do Not Enter While in Operation 4993091102547 759-4895

875,402 VND

1 Piece(s) 6 Day(s) or more No admittance to unauthorized personnel 4993091102554 759-4909

875,402 VND

1 Piece(s) 6 Day(s) or more Maroon 4993091102561 759-4917

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Sheet Width(mm)
    60
  • Sheet Thickness(mm)
    0.2
  • Features
    If the sheet is not cut off, the sheet can be replaced with barrier reel long replacement sheet.
  • Use
    Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities.
  • Specifications
    Common Use for Magnet Type, Cone Type

Product Description

[Features]
· User can replace the sheet using the Barrier Reel Long replacement sheet if the sheet is not cut.
[Applications]
· For entry restriction or demarcation of factories, power plants, parking garages, building facility inspections, repairs, cleaning, etc.·

Part Number
3M3-A0032
3M3-A0033
3M3-A0034
3M3-A0035
3M3-A0036
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Display Content JAN Code Trusco Code

875,402 VND

1 Piece(s) 6 Day(s) or more Stripe 4993091102523 481-2018

875,402 VND

1 Piece(s) 6 Day(s) or more Danger - Do Not Enter 4993091102530 481-2026

875,402 VND

1 Piece(s) 6 Day(s) or more Do Not Enter While in Operation 4993091102547 759-4895

875,402 VND

1 Piece(s) 6 Day(s) or more No admittance to unauthorized personnel 4993091102554 759-4909

875,402 VND

1 Piece(s) 6 Day(s) or more Maroon 4993091102561 759-4917

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1