(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Strap with Screw Holes BJ158

Strap with Screw Holes BJ158
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      776,338VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]·It has a maximum length of slotted holes, so it has high versatility.

 
Part Number
BJ158-08063
BJ158-08080
BJ158-10080
BJ158-10100
BJ158-10125
BJ158-12100
BJ158-12125
BJ158-12160
BJ158-16125
BJ158-16160
BJ158-16200
BJ158-20160
BJ158-20200
BJ158-20250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength L
(mm)
Projection of Clamping Force (Max. - Min)
(kN)
Thread Diameter M

776,338 VND

1 Piece(s) Same day 10633.2~ 8M8×1.25

827,385 VND

1 Piece(s) Same day 10803.5~ 8.6M8×1.25

916,425 VND

1 Piece(s) 9 Day(s) 10806.8~16.9M10 x 1.5

969,111 VND

1 Piece(s) 9 Day(s) 101007.3~18.3M10 x 1.5

1,023,991 VND

1 Piece(s) 9 Day(s) 101257.7~19.3M10 x 1.5

1,140,258 VND

1 Piece(s) 9 Day(s) 1010010.2~25.6M12×1.75

1,264,786 VND

1 Piece(s) Same day 1012511 ~27.5M12×1.75

1,399,246 VND

1 Piece(s) 9 Day(s) 1016011.6~29M12×1.75

1,416,498 VND

1 Piece(s) 9 Day(s) 1012512.1~30.3M16×2

1,595,550 VND

1 Piece(s) 9 Day(s) 1016013.2~33M16×2

1,741,670 VND

1 Piece(s) 6 Day(s) or more 1020013.9~34.7M16×2

2,119,570 VND

1 Piece(s) 9 Day(s) 1016015 ~36M20×2.5

2,292,210 VND

1 Piece(s) 9 Day(s) 1020016 ~37M20×2.5

2,495,345 VND

1 Piece(s) 9 Day(s) 1025017 ~38M20×2.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Material S45C Surface Treatment Black Oxide Coating