(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Neodymium Rare Earth Magnet

Neodymium Rare Earth Magnet

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      43,230VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A small and ultra-strong magnetic material that can be used as a strong retention tool.
[Features]
· It is excellent in mechanical strength against cracking, chipping, etc.
· Compact, with powerful magnetic force.
· Heat causes significant demagnetization, so use at less than 80°C.
[Applications]
· A magnet with a high retention force, ideal for uses requiring a small, flat magnet.

 
Part Number
NRM-5R3
NRM-6L6
NRM-12R1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Surface Magnetic Density
(T)
Outer Diameter
(mm)
Height
(mm)
Length
(cm)
Width
(cm)

43,230 VND

1 Piece(s) 9 Day(s) Round Type35053--

210,883 VND

1 Piece(s) 9 Day(s) Square Shape320-56mm6

107,250 VND

1 Piece(s) 9 Day(s) Round Type18012.51.5--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Neodymium Magnet Mass(g) 5 Application A magnet with a high retention force, suitable for uses requiring magnets smaller and flatter than conventional magnets.
Features Strong Magnet