(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Scale Magnifier-Use Light

Scale Magnifier-Use Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      452,848VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single LED light for light scale loupe for optical equipment.
[Features]
· Included as a set with light scale loupes (LSL-26, LSL-35) as standard.
· Power supply is LR41 X 3 pcs (included for testing)
[Applications]
· Individual light for light scale loupes.

 
Part Number
L-26
L-35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMass
(g)

452,848 VND

1 Piece(s) 9 Day(s) 10

459,536 VND

1 Piece(s) 9 Day(s) 11

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Accessory Power Supply LR41 X 3 pcs. Application Single Light for Light Scale Loupe
Features It is included with the light scale loupe by standard.