(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Scriber for height gauge with hard carbide tips that are resistant to wear.
[Features]
· Dedicated scriber for digital height gauges VH-30D and VH-60D.
· Tip: With carbide tip.
[Applications]
· Parts for height gauges.
Part Number |
---|
SDH-30 |
SDH-60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mass (kg) | Compatible Model | Use |
---|---|---|---|---|---|---|---|
733,455 VND | 1 Piece(s) | 4 Day(s) or more | 0.03 | VH-30D | · Dedicated scriber for digital height gauge VH-30D. | ||
1,056,305 VND | 1 Piece(s) | 5 Day(s) or more | 0.1 | VH-60D | · Dedicated scriber for digital height gauge VH-60D. |
Loading...Tải…
Product Model | Parts for Height Gauge | Material | Stainless Steel | Feature 1 | Includes a Carbide Tip Bit |