(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Product Type | Cover for Welding | Color | Others | Foot shape | Fixed type |
---|---|---|---|---|---|
Material | Vermi | Feature | It prevents fire that can occur on the periphery while welding. It is easy to move and install as it does not cause dust and skin stimulation and it is light. It maintains the surrounding clean by collecting spatters adequately. |
Please check the type/dimensions/specifications of the part WLP-U-700 in the Welding Umbrella series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WLP-U-700 trong chuỗi Welding Umbrella.
Part Number |
---|
WLP-U-800 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Height (mm) | Conformation |
---|---|---|---|---|---|---|---|
1,449,557 VND | 1 Piece(s) | 5 Day(s) | 800 | 800 | Round |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy