(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Hose Nipple GHN/VHN/VCH

Hose Nipple GHN/VHN/VCH

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-9390-01
2-9390-02
2-9390-03
2-9390-04
2-9390-05
2-9390-06
2-9390-07
2-9390-08
2-9390-09
2-9390-10
2-9390-11
2-9390-12
2-9391-01
2-9391-02
2-9391-03
2-9391-04
2-9391-05
2-9391-06
2-9391-07
2-9391-08
2-9391-09
2-9391-10
2-9391-11
2-9391-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Screw Size Manufacturer Product Name Part Number Outer diameter of Hose Barb
(φ mm)
Material Screw size details Internal Capacity

-

1 Piece(s) 9 Day(s) 35 R 1/8 Hose Nipple GHN-0106 GHN‐0106 6 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 37 R 1/8 Hose Nipple GHN-0109 GHN‐0109 9 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 41 R 1/4 Hose Nipple GHN-0209 GHN‐0209 9 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 41 R 1/4 Hose Nipple GHN-0212 GHN‐0212 12 C3604: Brass - 1 pc.

-

1 Piece(s) 12 Day(s) 43 R 3/8 Hose Nipple GHN-0309 GHN‐0309 9 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 45 R 3/8 Hose Nipple GHN-0312 GHN‐0312 12 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 50 R 1/2 Hose Nipple GHN-0413 GHN‐0413 12.7 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 50 R 1/2 Hose Nipple GHN-0416 GHN‐0416 16 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 62 R 3/4 Hose Nipple GHN-0619 GHN‐0619 19 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 62 R 3/4 Hose Nipple GHN-0627 GHN‐0627 27 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 73 Other Hose Nipple GHN-0827 GHN‐0827 27 C3604: Brass R1 1 pc.

-

1 Piece(s) 12 Day(s) 73 Other Hose Nipple GHN-0834 GHN‐0834 34 C3604: Brass R1 1 pc.

-

1 Piece(s) 9 Day(s) 34 R 1/8 Hose Nipple VHN-0106 VHN‐0106 6 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 37 R 1/8 Hose Nipple VHN-0109 VHN‐0109 9 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 40 R 1/4 Hose Nipple VHN-0209 VHN‐0209 9 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 48 R 1/4 Hose Nipple VHN-0212 VHN‐0212 12 Stainless steel (SUS304) - 1 pc.

327,752 VND

1 Piece(s) 9 Day(s) 44 R 3/8 Hose Nipple VHN-0309 VHN‐0309 9 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 50 R 3/8 Hose Nipple VHN-0312 VHN‐0312 12 Stainless steel (SUS304) - 1 pc.

457,554 VND

1 Piece(s) 9 Day(s) 54 R 1/2 Hose Nipple VHN-0413 VHN‐0413 12.7 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 54 R 1/2 Hose Nipple VHN-0416 VHN‐0416 16 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 61 R 3/4 Hose Nipple VCH-0619 VCH‐0619 19 SCS14A Stainless steel (SUS316 equivalent) - 1 pc.

-

1 Piece(s) 9 Day(s) 66 R 3/4 Hose Nipple VCH-0627 VCH‐0627 27 SCS14A Stainless steel (SUS316 equivalent) - 1 pc.

-

1 Piece(s) 9 Day(s) 91 Other Hose Nipple VCH-0827 VCH‐0827 27 SCS14A Stainless steel (SUS316 equivalent) R1 1 pc.

-

1 Piece(s) 12 Day(s) 91 Other Hose Nipple VCH-0834 VCH‐0834 34 SCS14A Stainless steel (SUS316 equivalent) R1 1 pc.

Basic Specifications

  • Product Type
    Tube joint
  • Screw Part
    According to JIS B 0203: 1999.
  • Max Operating Pressure
    Complies With Hose Maximum Working Pressure
  • Supplement
    * Do not use a caulking machine.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· It can be connected to most hoses and is fixed with a hose clamp.

Part Number
2-9390-01
2-9390-02
2-9390-03
2-9390-04
2-9390-05
2-9390-06
2-9390-07
2-9390-08
2-9390-09
2-9390-10
2-9390-11
2-9390-12
2-9391-01
2-9391-02
2-9391-03
2-9391-04
2-9391-05
2-9391-06
2-9391-07
2-9391-08
2-9391-09
2-9391-10
2-9391-11
2-9391-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Screw Size Manufacturer Product Name Part Number Outer diameter of Hose Barb
(φ mm)
Material Screw size details Internal Capacity

-

1 Piece(s) 9 Day(s) 35 R 1/8 Hose Nipple GHN-0106 GHN‐0106 6 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 37 R 1/8 Hose Nipple GHN-0109 GHN‐0109 9 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 41 R 1/4 Hose Nipple GHN-0209 GHN‐0209 9 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 41 R 1/4 Hose Nipple GHN-0212 GHN‐0212 12 C3604: Brass - 1 pc.

-

1 Piece(s) 12 Day(s) 43 R 3/8 Hose Nipple GHN-0309 GHN‐0309 9 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 45 R 3/8 Hose Nipple GHN-0312 GHN‐0312 12 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 50 R 1/2 Hose Nipple GHN-0413 GHN‐0413 12.7 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 50 R 1/2 Hose Nipple GHN-0416 GHN‐0416 16 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 62 R 3/4 Hose Nipple GHN-0619 GHN‐0619 19 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 62 R 3/4 Hose Nipple GHN-0627 GHN‐0627 27 C3604: Brass - 1 pc.

-

1 Piece(s) 9 Day(s) 73 Other Hose Nipple GHN-0827 GHN‐0827 27 C3604: Brass R1 1 pc.

-

1 Piece(s) 12 Day(s) 73 Other Hose Nipple GHN-0834 GHN‐0834 34 C3604: Brass R1 1 pc.

-

1 Piece(s) 9 Day(s) 34 R 1/8 Hose Nipple VHN-0106 VHN‐0106 6 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 37 R 1/8 Hose Nipple VHN-0109 VHN‐0109 9 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 40 R 1/4 Hose Nipple VHN-0209 VHN‐0209 9 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 48 R 1/4 Hose Nipple VHN-0212 VHN‐0212 12 Stainless steel (SUS304) - 1 pc.

327,752 VND

1 Piece(s) 9 Day(s) 44 R 3/8 Hose Nipple VHN-0309 VHN‐0309 9 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 50 R 3/8 Hose Nipple VHN-0312 VHN‐0312 12 Stainless steel (SUS304) - 1 pc.

457,554 VND

1 Piece(s) 9 Day(s) 54 R 1/2 Hose Nipple VHN-0413 VHN‐0413 12.7 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 54 R 1/2 Hose Nipple VHN-0416 VHN‐0416 16 Stainless steel (SUS304) - 1 pc.

-

1 Piece(s) 9 Day(s) 61 R 3/4 Hose Nipple VCH-0619 VCH‐0619 19 SCS14A Stainless steel (SUS316 equivalent) - 1 pc.

-

1 Piece(s) 9 Day(s) 66 R 3/4 Hose Nipple VCH-0627 VCH‐0627 27 SCS14A Stainless steel (SUS316 equivalent) - 1 pc.

-

1 Piece(s) 9 Day(s) 91 Other Hose Nipple VCH-0827 VCH‐0827 27 SCS14A Stainless steel (SUS316 equivalent) R1 1 pc.

-

1 Piece(s) 12 Day(s) 91 Other Hose Nipple VCH-0834 VCH‐0834 34 SCS14A Stainless steel (SUS316 equivalent) R1 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Hose Nipple Specifications

Hose Nipple: related images

Brass material external appearance

Hose Nipple: related images

Stainless steel material external appearance

Hose Nipple: related images

Stainless cast steel external appearance

C3604 (Brass)

Hose Nipple: related images

Outline drawing

 

(Units: mm)

 

CodeModel NumberThreaded
(R)
Barbed Fitting
Outer Diameter (øD)
L1L2Aød1ød2H
2-9390-01GHN-01061/863520.58.53.53.512
2-9390-02GHN-010993722.555
2-9390-03GHN-02091/494124108.5614
2-9390-04GHN-0212127
2-9390-05GHN-03093/89432511115.517
2-9390-06GHN-03121245278
2-9390-07GHN-04131/212.750281414922
2-9390-08GHN-04161612
2-9390-09GHN-06193/419623617181327
2-9390-10GHN-06272720
2-9390-11GHN-08271"277342192435
2-9390-12GHN-0834344324

Made Of Stainless Steel (SUS304)

Hose Nipple: related images

Outline drawing

 

(Units: mm)

 

CodeModel NumberThreaded
(R)
Barbed Fitting
Outer Diameter (øD)
L1L2Aød1ød2H
2-9391-01VHN-01061/86342096312
2-9391-02VHN-0109937235.5
2-9391-03VHN-02091/44011714
2-9391-04VHN-02121248318
2-9391-05VHN-03093/89442512105.517
2-9391-06VHN-03121250318
2-9391-07VHN-04131/212.754151222
2-9391-08VHN-04161611

SCS14A Stainless Cast Steel (SUS316 Equivalent)

Hose Nipple: related images

Outline drawing

 

(Units: mm)

 

CodeModel NumberThreaded
(R)
Barbed Fitting
Outer Diameter (øD)
L1L2Aød1ød2H
2-9391-09VCH-06193/419613617181330
2-9391-10VCH-06273/42766411718.518.530
2-9391-11VCH-08271"279157222418.538
2-9391-12VCH-08341"34915722242338