(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Volumetric Cylinder Stand

Volumetric Cylinder Stand
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    4,930,473 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-716-01 SALE
2-716-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Compatible Size Storable quantity Internal Capacity

4,930,473 VND

3,944,378 VND

1 Piece(s) 9 Day(s) 330×240×318 Volumetric Cylinder Stand MCS-1 MCS-1 50・100・200mL 3 pcs Each Size 1 unit

5,826,923 VND

4,661,538 VND

1 Piece(s) 9 Day(s) 330×240×468 Volumetric Cylinder Stand MCS-2 MCS-2 500・1000mL 2 pcs Each Size 1 unit

Basic Specifications

  • Product Type
    Stand
  • Material
    Stainless steel (SUS430)
  • Accessory
    Universal tray (1-4618-01) 1 piece
  • Internal Capacity
    1 unit

Product Description

[Features]
· Capable of drying and storing efficiently.
· A stand for hanging volumetric cylinders upside down.
· As it is made of stainless steel, it is convenient for use in a sink.

Part Number
2-716-01 SALE
2-716-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Compatible Size Storable quantity Internal Capacity

4,930,473 VND

3,944,378 VND

1 Piece(s) 9 Day(s) 330×240×318 Volumetric Cylinder Stand MCS-1 MCS-1 50・100・200mL 3 pcs Each Size 1 unit

5,826,923 VND

4,661,538 VND

1 Piece(s) 9 Day(s) 330×240×468 Volumetric Cylinder Stand MCS-2 MCS-2 500・1000mL 2 pcs Each Size 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1