(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-1701-02 |
3-1701-03 |
3-1701-04 |
3-1701-05 |
3-1701-06 |
3-1701-07 |
3-1701-08 |
3-1701-09 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Top diameter×bottom diameter×height (mm) |
Manufacturer Product Name | Manufacturer Model | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
379,267 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ16.5×φ13.5×18 | Cork Plug No. 2 10 pcs | No.2 | 1 Bag (10 pcs) | ||
406,850 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ18×φ15×18 | Cork Plug No. 3 10 pcs | No.3 | 1 Bag (10 pcs) | ||
482,704 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ19.5×φ16.5×18 | Cork Plug No. 4 10 pcs | No.4 | 1 Bag (10 pcs) | ||
610,073 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ21×φ18×18 | Cork Plug No. 5 10 pcs | No.5 | 1 Bag (10 pcs) | ||
699,718 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ22.5×φ19.5×19.5 | Cork Plug No. 6 10 pcs | No.6 | 1 Bag (10 pcs) | ||
889,554 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ24×φ21×21 | Cork Plug No. 7 10 pcs | No.7 | 1 Bag (10 pcs) | ||
927,278 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ25.5×φ22.5×22 | Cork Plug No. 8 10 pcs | No.8 | 1 Bag (10 pcs) | ||
1,127,255 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ27×φ24×22 | Cork Plug No. 9 10 pcs | No.9 | 1 Bag (10 pcs) |
Part Number |
---|
3-1701-02 |
3-1701-03 |
3-1701-04 |
3-1701-05 |
3-1701-06 |
3-1701-07 |
3-1701-08 |
3-1701-09 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Top diameter×bottom diameter×height (mm) |
Manufacturer Product Name | Manufacturer Model | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
379,267 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ16.5×φ13.5×18 | Cork Plug No. 2 10 pcs | No.2 | 1 Bag (10 pcs) | ||
406,850 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ18×φ15×18 | Cork Plug No. 3 10 pcs | No.3 | 1 Bag (10 pcs) | ||
482,704 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ19.5×φ16.5×18 | Cork Plug No. 4 10 pcs | No.4 | 1 Bag (10 pcs) | ||
610,073 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ21×φ18×18 | Cork Plug No. 5 10 pcs | No.5 | 1 Bag (10 pcs) | ||
699,718 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ22.5×φ19.5×19.5 | Cork Plug No. 6 10 pcs | No.6 | 1 Bag (10 pcs) | ||
889,554 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ24×φ21×21 | Cork Plug No. 7 10 pcs | No.7 | 1 Bag (10 pcs) | ||
927,278 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ25.5×φ22.5×22 | Cork Plug No. 8 10 pcs | No.8 | 1 Bag (10 pcs) | ||
1,127,255 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | φ27×φ24×22 | Cork Plug No. 9 10 pcs | No.9 | 1 Bag (10 pcs) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy