(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Lens location can be freely set, making it usable in any environment.
· A white LED is used for the light source, so inspection can be done under uniform light, with no unevenness in the lightning.
Part Number |
---|
2-3094-11 |
2-3094-12 |
2-3094-14 |
2-3095-12 |
2-3095-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Magnification (x) | Lens Size (mm) | Details Type | Lens Configuration | Manufacturer Product Name | Manufacturer Model Number |
---|---|---|---|---|---|---|---|---|---|---|
16,184,770 VND 12,947,816 VND | 1 Piece(s) | 15 Day(s) | 2 | φ130 | No dimming function | 1 Lens | LED Lighting Magnifier SKKL-F×2 | SKKL-F Type 2x | ||
20,808,990 VND 16,647,192 VND | 1 Piece(s) | 15 Day(s) | 4 | φ130 | No dimming function | 2 pc Set Lens | LED Lighting Magnifier SKKL-F×4 | SKKL-F Type 4x | ||
33,332,919 VND 26,666,335 VND | 1 Piece(s) | 15 Day(s) | 8 | φ85 | No dimming function | Set of 3 Lenses | LED Lighting Magnifier SKKL-F×8 | SKKL-F Type 8x | ||
26,396,589 VND 21,117,271 VND | 1 Piece(s) | 15 Day(s) | 4 | φ130 | Dimming function included | 2 pc Set Lens | LED Light Magnifier ENVL-F Type 4x | ENVL-F type (4x) | ||
40,847,277 VND 32,677,822 VND | 1 Piece(s) | 15 Day(s) | 10 | φ85 | Dimming function included | Set of 4 Lenses | LED Light Magnifier ENVL-F Type 10x | ENVL-F type (10x) |
Part Number |
---|
Loading...Tải…
Product Type | Arm Type Lighting Magnifying Mirror | Light presence | With LED Light | Existence or non-existence of scale | NA |
---|---|---|---|---|---|
Mounting Type | Clamp Mounting Type Free Arm | Size(mm) | Arm Length: 100 | Light Source | LED (Design Lifespan 40,000 Hours) |
Power Supply | 100-240 VAC 50/60 Hz (When using at a voltage of 125 V or more, the plug needs to be changed separately.) | Power Cord Length(m) | 1.8 | Clamp Mountable Width(mm) | 15–60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy