(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Chemical-Resistant Tweezers

Precision Chemical-Resistant Tweezers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,602,674 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-8667-01
2-8667-02
2-8667-03
2-8667-04
2-8667-05
2-8667-06
2-8667-07
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Tip width
(mm)
Manufacturer Product Name Manufacturer Model Height
(mm)
Capacity

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Straight, thin and sharp 0.5 Precision Chemical-Resistant Tweezers 5SVR.SA 5SVR.SA 0.6 1 pc.

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Straight and sharp 0.6 Precision Chemical-Resistant Tweezers 259SVR.SA 259SVR.SA 1 1 pc.

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Straight and standard 1.8 Precision Chemical-Resistant Tweezers 2ASVR.SA 2ASVR.SA 1 1 pc.

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Straight and blunt 2.2 Precision Chemical-Resistant Tweezers 249SVR.SA 249SVR.SA 2.2 1 pc.

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Eagle-beak type / sharp 0.6 Precision Chemical-Resistant Tweezers 7SVR.SA 7SVR.SA 0.6 1 pc.

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Eagle-beak type / blunt 1.8 Precision Chemical-Resistant Tweezers 2ABSVR.SA 2ABSVR.SA 1 1 pc.

1,691,001 VND

1 Piece(s) 9 Day(s) Tip type: Flat 12 Precision Chemical-Resistant Tweezers 4WFSVR.SA 4WFSVR.SA 3.5 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    130
  • Material
    Handle: SA (Acid-Resistant Steel), Tips: PVDF (Polyvinylidene fluoride)
  • Heat Resistant Temperature(°C)
    150
  • Capacity
    1 pc.

Product Description

[Features]
· The tip is strong since it is made of PVDF, and in addition to its superior chemical/weather resistance, it is ESD safe and prevents dust collection without generating sparks.
· Suitable for the cleaning/etching process since there is almost no contact damage.

Part Number
2-8667-01
2-8667-02
2-8667-03
2-8667-04
2-8667-05
2-8667-06
2-8667-07
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Tip width
(mm)
Manufacturer Product Name Manufacturer Model Height
(mm)
Capacity

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Straight, thin and sharp 0.5 Precision Chemical-Resistant Tweezers 5SVR.SA 5SVR.SA 0.6 1 pc.

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Straight and sharp 0.6 Precision Chemical-Resistant Tweezers 259SVR.SA 259SVR.SA 1 1 pc.

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Straight and standard 1.8 Precision Chemical-Resistant Tweezers 2ASVR.SA 2ASVR.SA 1 1 pc.

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Straight and blunt 2.2 Precision Chemical-Resistant Tweezers 249SVR.SA 249SVR.SA 2.2 1 pc.

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Eagle-beak type / sharp 0.6 Precision Chemical-Resistant Tweezers 7SVR.SA 7SVR.SA 0.6 1 pc.

1,602,674 VND

1 Piece(s) 9 Day(s) Tip type: Eagle-beak type / blunt 1.8 Precision Chemical-Resistant Tweezers 2ABSVR.SA 2ABSVR.SA 1 1 pc.

1,691,001 VND

1 Piece(s) 9 Day(s) Tip type: Flat 12 Precision Chemical-Resistant Tweezers 4WFSVR.SA 4WFSVR.SA 3.5 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1