(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stand - Laboratory

Stand - Laboratory

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3-1499-01

  • Product Type
    Stand
  • Height(mm)
    600
  • Base Part Size(mm)
    350×180
  • Manufacturer Product Name
    Stand 350180LT
  • Manufacturer Model
    350180LT
  • Footnotes
    * A test piece is available. Contact us for more information.
  • Material
    Base Material: Stainless Steel (SUS 304), Paint: Hydrophilic Chemical Resistant Ceramic Coating
  • Post Diameter(φ mm)
    13
  • Internal Capacity
    1 unit
Part Number
3-1499-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

7,593,456 VND

1 Piece(s) 15 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stand
  • Height(mm)
    600
  • Base Part Size(mm)
    350×180
  • Manufacturer Product Name
    Stand 350180LT
  • Manufacturer Model
    350180LT
  • Footnotes
    * A test piece is available. Contact us for more information.
  • Material
    Base Material: Stainless Steel (SUS 304), Paint: Hydrophilic Chemical Resistant Ceramic Coating
  • Post Diameter(φ mm)
    13
  • Internal Capacity
    1 unit

Specifications of 3-1499-01

  • Product Type
    Stand
  • Height(mm)
    600
  • Base Part Size(mm)
    350×180
  • Manufacturer Product Name
    Stand 350180LT
  • Manufacturer Model
    350180LT
  • Footnotes
    * A test piece is available. Contact us for more information.
  • Material
    Base Material: Stainless Steel (SUS 304), Paint: Hydrophilic Chemical Resistant Ceramic Coating
  • Post Diameter(φ mm)
    13
  • Internal Capacity
    1 unit
Part Number
3-1499-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

7,593,456 VND

1 Piece(s) 15 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1