(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-1651-01 |
3-1651-02 |
3-1651-11 |
3-1651-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Broom Type | Other | Specifications | Width×Total Length (mm) |
Hair length (mm) |
Manufacturer Product Name | Part Number | Weight (g) |
Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
413,746 VND 330,997 VND |
1 Piece(s) | 15 Day(s) | Long broom | - | Main Body | 320X1350 | Approx. 40 | Flexible Broom (with Anti-static Materials) C | Main Body | Approximately 370 | Handle: Steel Tube / Head: PP (Polypropylene)/ Bristles: PP (Polypropylene) + PET (100% Recycled PET)/Horse Hair/Neutralizing Material | 1 pc. | ||
482,704 VND 386,163 VND |
1 Piece(s) | 15 Day(s) | Long broom | - | Main Body | 460X1350 | Approx. 45 | Flexible Broom (with Anti-static Materials) E45 | E45 Main Body | Approximately 390 | Handle: Steel Tube / Head: PP (Polypropylene)/ Bristles: PP (Polypropylene) + PET (100% Recycled PET)/Horse Hair/Neutralizing Material | 1 pc. | ||
206,873 VND 165,498 VND |
1 Piece(s) | 15 Day(s) | - | Option | Spare | - | Approx. 40 | Flexible Broom (With Static Eliminator) C Spare | C Spare | - | Hair/PP (Polypropylene), PET (Recycled PET 100%), horsehair, or anti-static material | 1 pc. | ||
310,310 VND 248,248 VND |
1 Piece(s) | 15 Day(s) | - | Option | Spare | - | Approx. 45 | Flexible Broom (With Static Eliminator) E45 Spare | E45 Spare | - | Hair/PP (Polypropylene), PET (Recycled PET 100%), horsehair, or anti-static material | 1 pc. |
[Features]
· Destaticizing material is blended and prevents entangling with debris.
Part Number |
---|
3-1651-01 |
3-1651-02 |
3-1651-11 |
3-1651-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Broom Type | Other | Specifications | Width×Total Length (mm) |
Hair length (mm) |
Manufacturer Product Name | Part Number | Weight (g) |
Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
413,746 VND 330,997 VND |
1 Piece(s) | 15 Day(s) | Long broom | - | Main Body | 320X1350 | Approx. 40 | Flexible Broom (with Anti-static Materials) C | Main Body | Approximately 370 | Handle: Steel Tube / Head: PP (Polypropylene)/ Bristles: PP (Polypropylene) + PET (100% Recycled PET)/Horse Hair/Neutralizing Material | 1 pc. | ||
482,704 VND 386,163 VND |
1 Piece(s) | 15 Day(s) | Long broom | - | Main Body | 460X1350 | Approx. 45 | Flexible Broom (with Anti-static Materials) E45 | E45 Main Body | Approximately 390 | Handle: Steel Tube / Head: PP (Polypropylene)/ Bristles: PP (Polypropylene) + PET (100% Recycled PET)/Horse Hair/Neutralizing Material | 1 pc. | ||
206,873 VND 165,498 VND |
1 Piece(s) | 15 Day(s) | - | Option | Spare | - | Approx. 40 | Flexible Broom (With Static Eliminator) C Spare | C Spare | - | Hair/PP (Polypropylene), PET (Recycled PET 100%), horsehair, or anti-static material | 1 pc. | ||
310,310 VND 248,248 VND |
1 Piece(s) | 15 Day(s) | - | Option | Spare | - | Approx. 45 | Flexible Broom (With Static Eliminator) E45 Spare | E45 Spare | - | Hair/PP (Polypropylene), PET (Recycled PET 100%), horsehair, or anti-static material | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy