(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Straight Drainboard

Straight Drainboard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    5,768,106 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7-5628-11
7-5628-12
7-5628-13
7-5628-14
7-5628-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Detailed sizes
(mm)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

5,768,106 VND

1 Piece(s) 9 Day(s) 856 600X856 Straight drainboard #85D #85D 1 pc.

6,279,204 VND

1 Piece(s) 9 Day(s) 956 600X956 Straight drainboard #95D #95D 1 pc.

6,899,823 VND

1 Piece(s) 9 Day(s) 1056 600X1056 Straight drainboard #105D #105D 1 pc.

7,593,456 VND

1 Piece(s) 9 Day(s) 1156 600X1156 Straight drainboard #115D #115D 1 pc.

10,514,016 VND

1 Piece(s) 9 Day(s) 1806 600X1806 Straight drainboard #180D #180D 1 pc.

Basic Specifications

  • Product Type
    Drain Board
  • Length(mm)
    600
  • Shape
    Line type
  • Material
    PVC (Hard Polyvinyl Chloride Resin)
  • Specifications
    D type, fireproof test registration number: EO950156
  • Amount Of Content
    1 pc.

Product Description

· Uses hard PVC and has better durability than a wooden draining board.
· Comes with a cap for the end section to prevent injury.

Part Number
7-5628-11
7-5628-12
7-5628-13
7-5628-14
7-5628-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Detailed sizes
(mm)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

5,768,106 VND

1 Piece(s) 9 Day(s) 856 600X856 Straight drainboard #85D #85D 1 pc.

6,279,204 VND

1 Piece(s) 9 Day(s) 956 600X956 Straight drainboard #95D #95D 1 pc.

6,899,823 VND

1 Piece(s) 9 Day(s) 1056 600X1056 Straight drainboard #105D #105D 1 pc.

7,593,456 VND

1 Piece(s) 9 Day(s) 1156 600X1156 Straight drainboard #115D #115D 1 pc.

10,514,016 VND

1 Piece(s) 9 Day(s) 1806 600X1806 Straight drainboard #180D #180D 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1