(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Economy Antistatic Adhesive Mat (Strong Adhesive Type)

Economy Antistatic Adhesive Mat (Strong Adhesive Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    4,190,717 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-9086-01
2-9086-02
2-9086-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name JAN Code Internal Capacity

4,190,717 VND

1 Pack(s)

10 Pieces Per Package

19 Day(s) 450×900 ASPURE Economy Antistatic Adhesive Mat (High Adhesion) Blue 450x900, 10 Sheets 4562108512503 1 case (30 sheets x 10 sheets)

5,427,493 VND

1 Pack(s)

10 Pieces Per Package

19 Day(s) 600×900 ASPURE Economy Antistatic Adhesive Mat (High Adhesion) Blue 600x900, 10 Sheets 4562108512510 1 case (30 sheets x 10 sheets)

7,653,965 VND

1 Pack(s)

10 Pieces Per Package

19 Day(s) 600×1200 ASPURE Economy Antistatic Adhesive Mat (High Adhesion) Blue 600x1200, 10 Sheets 4562108512527 1 case (30 sheets x 10 sheets)

Basic Specifications

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Thickness(mm)
    0.045
  • Details Type
    Strong Adhesive Type
  • Specifications
    Antistatic agent water-soluble adhesive. With serial number (count up).
  • Material
    LDPE (Low Density Polyethylene)
  • Surface resistance value(Ω)
    10⁸ - 10⁹/outlet (adhesive face)
  • Internal Capacity
    1 case (30 sheets x 10 sheets)

Product Description

[Features]
· The tag uses a count-up method in which the number increases as the film is stripped.
· It contains an antistatic agent which suppresses the generation of static electricity.

Part Number
2-9086-01
2-9086-02
2-9086-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name JAN Code Internal Capacity

4,190,717 VND

1 Pack(s)

10 Pieces Per Package

19 Day(s) 450×900 ASPURE Economy Antistatic Adhesive Mat (High Adhesion) Blue 450x900, 10 Sheets 4562108512503 1 case (30 sheets x 10 sheets)

5,427,493 VND

1 Pack(s)

10 Pieces Per Package

19 Day(s) 600×900 ASPURE Economy Antistatic Adhesive Mat (High Adhesion) Blue 600x900, 10 Sheets 4562108512510 1 case (30 sheets x 10 sheets)

7,653,965 VND

1 Pack(s)

10 Pieces Per Package

19 Day(s) 600×1200 ASPURE Economy Antistatic Adhesive Mat (High Adhesion) Blue 600x1200, 10 Sheets 4562108512527 1 case (30 sheets x 10 sheets)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1