(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AS ONE Corporation Jichodo, Dialysis Machine Brake

AS ONE Corporation Jichodo, Dialysis Machine Brake

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 2-9554-01

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Specifications
    Earthquake-resistance: equivalent to upper 6 on Japanese scale
  • Size(mm)
    Width 205 x Depth 100 x Height 40
  • Target Object Weight
    600 kg or less/2 pieces
  • Manufacturer Product Name
    Dialysis Machine Equipment Stopper MRO-001
  • Manufacturer Model Number
    MRO-001
  • Material
    SUS Steel Plate, Adhesive/Acrylic
  • Capacity
    1 pc.
Part Number
2-9554-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

84,306,832 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Specifications
    Earthquake-resistance: equivalent to upper 6 on Japanese scale
  • Size(mm)
    Width 205 x Depth 100 x Height 40
  • Target Object Weight
    600 kg or less/2 pieces
  • Manufacturer Product Name
    Dialysis Machine Equipment Stopper MRO-001
  • Manufacturer Model Number
    MRO-001
  • Material
    SUS Steel Plate, Adhesive/Acrylic
  • Capacity
    1 pc.

Product Description

[Features]
· Bonded within the installation surface area of the equipment.
· Can be mounted and removed without moving the level adjuster on existing equipment.
· Fixed to the floor with adhesion, so unlike with anchor bolts there is no need to drill holes in the floor.

Specifications of 2-9554-01

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Specifications
    Earthquake-resistance: equivalent to upper 6 on Japanese scale
  • Size(mm)
    Width 205 x Depth 100 x Height 40
  • Target Object Weight
    600 kg or less/2 pieces
  • Manufacturer Product Name
    Dialysis Machine Equipment Stopper MRO-001
  • Manufacturer Model Number
    MRO-001
  • Material
    SUS Steel Plate, Adhesive/Acrylic
  • Capacity
    1 pc.
Part Number
2-9554-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

84,306,832 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1