(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General Purpose Vernier Caliper (CR-NA530)

General Purpose Vernier Caliper (CR-NA530)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      740,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Description]
· The most common type of calipers, a gauge that reads the scale directly and measures outer and inner diameters.

Part Number
CR-NA530-200S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

740,000 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard caliper Display Method Vernier (Analog) Maximum Measurement Length (Range Selection)(mm) 151 to 200