(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tork-Loc Collet, Standard

Tork-Loc Collet, Standard
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,268,517VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This collet is compatible with the standard series of draw bar models and between-center models.
· Has an accurate plane pair.
· Even if the positions of the arbor and collet change, it will not be affected.
· Additional polishing is possible when deviating from the holding range.

 
Part Number
AC-101
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

8,268,517 VND

1 Piece(s) 15 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Holding Range 12.70~13.09 Applicable Arbor AC2110、AC1100 Collet width 22.4
Details Type For Light Cutting and Grinding Work Only