(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Test Lead Set

Test Lead Set

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,294,410VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Selection of highly versatile items from among 100-41.
· The 792R straight test pin is a super-fine test pin with a φ0.5 mm pin tip. Ideal for measurements of automobile couplers, fine panel wiring, etc.
· 942B crocodile clips firmly clasp vehicle battery terminals or power wires, avoiding defective contact.

 
Part Number
100-62
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,294,410 VND

1 Piece(s) 11 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Accessory Details Type Lead Set Applicable Model KT-2011/2009/2021/KU-2608/2600/2602/1188/SK-2500/6161/6163/4033/4035/7682/7720/7722/7718/7708/7615/7625/KF-32/20
Supplement Product configuration: 100-40 (lead wire), 766R (test rod - 1 red rod), 792R (straight test pin - 1 red rod), 942B (alligator clip, 1 black)