(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Alligator Clip 940

Alligator Clip 940
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      274,471VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Alligator clip that is inserted into the tip of the test lead
・ By clipping on the measurement target, you can take your hands off the test leads for measurement

 
Part Number
940
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

274,471 VND

1 Piece(s) 11 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Accessory Details Type Clip Applicable Model SK-2500/6161/6163/6166/4033/4035/6597/6598/6592/6555/6500/7660/7661/7682/7720/7722/7716/7718/7602/7615/7625/7820/7825/ 3500(red only)/3502 (red only) /KT-2011/2009/2021/25/KU-2608/2600/2602/1133/1188/KF-30KIT/32/1/6/7/8/20/KG-80