(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ For measuring the voltage of automobile batteries
・ Large crocodile clip securely clips the battery terminal
・ Since it can be operated with one hand without placing a tester, it is ideal for battery voltage measurement
Product Type | Other Accessory | Details Type | Clip | Applicable Model | SK-2500/6166/6597/6592/6500/7661/7716/7720/7722/7682/KT-2021/KU-2600/2602/1188/KF-32 |
---|---|---|---|---|---|
Features | · Large alligator clips securely clamp battery terminals. · Ideal for voltage measurements of car batteries, since the tester can be operated with one hand while being held. |