(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ It is a tester for assembly, so it is ideal for school teaching materials
・ High sensitivity meter of 20 kΩ/V
・ With 1.5 V battery check and continuity check
・ With detailed assembly and instruction manual
Product Type | Analog Tester | DC Voltage(V) | 0.3V/3V/12V/30V/120V/300V | Alternating Current Voltage(V) | 12V/30V/120V/300V |
---|---|---|---|---|---|
Direct Current Voltage(A) | 60μA/3mA/30mA/300mA | Resistance(Ω) | 5kΩ/500kΩ/5MΩ | Width(mm) | 90 |
Depth(mm) | 30 | Height(mm) | 136 | Details Type | Multi Tester |
Features | · This is a tester for assembly and as such it is suitable as a teaching material at schools. · 1.5 V battery check and conductivity check included. · Detailed instructions included for assembly and use. | Accessory | 100-51 test lead, with battery (1.5 V/R6P) x1, and spare fuse F12 (0.3 A./250 V) x 1 | Mass(g) | 215 |
Power Supply | 1.5 V R6P AA Battery 1 pc | Supplement | Conductivity Test: Buzzer sounds at threshold value or below. Battery Check: 1.5 V battery (50 mA load) |