(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Card-type Digital Multimeter SK-6500

Card-type Digital Multimeter SK-6500

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,354,170VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A card tester with ultra-thin thickness of 9 mm and light weight of 60 g.
· Easy-to-use large rotary switch.
· Hold display, auto power-off.
· Main unit and test lead integrated type.

 
Part Number
SK-6500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,354,170 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Digital Tester DC Voltage(V) 200mV/2V/20V/200V/600V Alternating Current Voltage(V) 2V/20V/200V/600V
Resistance(Ω) 200Ω/2kΩ/20kΩ/200kΩ/2MΩ/20MΩ Width(mm) 55 Depth(mm) 9
Height(mm) 109 Details Type Multi Tester Display 2000 Count LCD, Character Height 12 mm
Features · Easy to understand markings in Japanese. · Large rotary switch for ease of use. · Pocket size DMM with thickness of 9 mm and weight of 60 g. Display Hold Function. · Gold plated test lead for rust resistance. Accessory 1013 Carry-case sold separately; Battery (3 V CR2032) X 1 included Mass(g) 60
Power Supply 3 V CR2032 Battery x 1 Supplement Conduction and Diode Tests