(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital sound level meter

Digital sound level meter

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,060,366VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Measured values are clearly visible even in dark places with LCD equipped with back light.
· Frequency weighting characteristics switching. (A Characteristics / C Characteristics)
· Time weighting characteristics switching. (FAST/SLOW)
· Equipped with maximum and minimum value measurement function.

 
Part Number
KG-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,060,366 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Digital Tester Width(mm) 67 Depth(mm) 44
Height(mm) 193 Details Type Moisture Meter Measuring Range 30 dB–125 dB (Frequency weighting characteristics A characteristics/C characteristics common)
Display Letter height 11 mm Features · Frequency weighting characteristics switching (A characteristics/C characteristics) · Time weighting characteristics switching (FAST/SLOW) · Slip resistant rubber grip. · Equipped with maximum and minimum value measurement function. · Equipped with display hold function for holding displayed value. · Equipped with an auto power off function to prevent battery wear (may be disabled Accessory Windproof Screen, 1 Battery (9 V 6F22) (Built-In Main Unit)
Mass(g) Approx. 184 (batteries included) Power Supply 9 V 6F22 Battery x 1 Supplement · Measurement Accuracy: ±5 dB · Sampling: 2 times/second · Time weighting characteristics: [FAST] 125 ms, [SLOW] 1 s